??
Catalog navigation
Selezione modello CAD
HELP_VARIABLE
Series
206
Shaft Size
30 mm
Part No.
065530
Description
LF-SXV-30M
Weight
0.7 kg
A
35.8 mm
B
112.8 mm
C
40.6 mm
D
90.4 mm
G
10.4 mm
H
11.9 mm
J
15.5 mm
L
44.5 mm
M
56.4 mm
N
51.3 mm
Download modelli CAD
Anteprime